Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$8.72 Avg. Price
Extension cord splitter allows 2 devices with NEMA 5-15P plugs to share one AC power input cord and one NEMA 5-15R outlet.
  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • Recommended for powering dual computers, monitors or other compatible peripherals
  • Ideal replacement for worn-out or missing extension cord Y splitter
  • NEMA 5-15P plug connects to AC power; 5-15R ends connect to devices’ power cords

Features

Y-Style Power Cord Splitter Connects 2 Devices with NEMA 5-15P Plugs to One AC Outlet
This extension cable splitter allows two devices with NEMA 5-15P plugs to share one AC input cord and one NEMA 5-15R outlet. By connecting two devices to one outlet, the extension cord splitter frees up space in a PDU, UPS system or surge protector and helps reduce cable clutter. You can also free up valuable PDU space by connecting bulky power adapters to this splitter, preventing the adapters from blocking adjacent outlets.
Dual Cable Powers a Wide Variety of Essential Electronics
With this splitter, a single NEMA 5-15R outlet can power two devices, such as computers, monitors, printers, instrument amplifiers and other equipment compatible with a 5-15P connector. Ideal for areas where AC outlets are limited, such as rack cabinets, this dual power cable is compatible with most power and extension cords.

Package Includes

  • P024-18N-13A-2R Extension Cord Y Splitter, 5-15P to 2x 5-15R, 1.5 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180636
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps13
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1(2) NEMA 5-15R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)8.30mm
Number of Conductors3
Wire Gauge (AWG)16
Cable Length (ft.)1.5
Shipping Dimensions (hwd / in.)10.00 x 7.10 x 0.10
Shipping Weight (lbs.)0.41
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.