Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

120V Single Phase Whip Extension cable in 3 ft. length with L5-20R output and L5-20P input

Model Number: SUWEL520C-3


  • 120V single phase whip extension cable
  • 3 ft. length
  • 3 conductor 12 AWG cable
  • L5-20P plug, L5-20R outlet (120V 20A)
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

120V single phase whip extension cable with L5-20R outlet and L5-20P plug. 3 ft. length, 12 AWG.

Features

  • 120V single phase whip extension cable
  • L5-20R outlet and L5-20P plug
  • 3 ft. length
  • 12 AWG
RoHS compliant

Specifications

OVERVIEW
UPC Code037332156150
OUTPUT
Monitored PDU optionsPDUMNV20 (0U / 24 5-15/20R outlets); PDUMNH20 (1U / 16 5-15/20R outlets)
Output Receptacles(1) L5-20R
INPUT
Input Connection TypeL5-20P
Cable Length (ft.)3
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)6.40 x 11.90 x 12.00
Shipping Weight (lbs.)2.10
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Resources & Downloads

support icon

Do you own a
SUWEL520C-3

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.