Ultra Thin Toslink to Mini Toslink Digital Optical SPDIF Audio Cable, 3M (9.84 ft.)
- Connect your digital audio equipment to your home theater system
- Ultra Thin cable is ideal for situations where space is at a premium
- Superior-grade optical fiber and precision polished optical terminations
- Best possible sound quality through digital fiber optic signals
- Immune to all forms of EMI/RFI
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connect your digital audio equipment to your home theater system
- Ultra Thin cable is ideal for situations where space is at a premium
- Digital Optical Fiber offers the best in Audio clarity
- Precision polished optical termination minimizes loss for better high frequencies, and a more realistic stereo image
- Immune to all Electromagnetic and Radio-Frequency interference
- Eliminates distortion caused by inductance, capacitance, and resistance found in copper cables
System Requirements
- Home Theater or Stereo equipment with Toslink/Mini Toslink capabilities
Package Includes
- 3M (10-ft.) Ultra Thin Toslink to Mini Toslink Digital Optical Audio Cable
Specifications
OVERVIEW
UPC Code | 037332189097 |
Product Type | Passive |
Technology | Toslink/SPDIF |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 9.8 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
CONNECTIONS
Side A - Connector 1 | TOSLINK (MALE) |
Side B - Connector 1 | MINI TOSLINK (MALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the A10403M model support page.
Documents & Downloads
Product Images