Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series)


  • Connect a USB server to a B064- IPG Series NetDirector KVM switch via Cat5e/6 cable
  • Provides the connected server with access to Virtual Media
  • Support for Common Access Card ( CAC )
  • Allows a maximum distance of 164 ft. (50 m.) from KVM to Server via Cat5e/6 cable
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B055-001-UV2CAC

Have a Question?
Contact Us

Overview

Tripp Lite's USB Server Interface Unit with Virtual Media and Common Access Card ( CAC ) support connects a USB server to a B064- IPG Series NetDirector KVM switch using Cat5e/6 cabling. The server connected using this interface unit will be able to access the Virtual Media functionality of the B064- IPG series KVM switch. Use of Cat5e/6 cables frees up space in server cabinets that would otherwise be filled by traditional, bulkier KVM cable kits. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Provides the connected server with access to Virtual Media
  • Supports Common Access card ( CAC )
  • Eliminates the need for thicker, heavier KVM cable kits
  • Compact, lightweight design
  • Plug and Play; no software required
  • No power supply required
  • 164 ft. (50 m.) distance from KVM switch
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Server or CPU with a HD15 connector and USB type A connector
  • A B064- IPG KVM Switch with firmware v1.0.071 (HWv1) or later installed. All versions of the HWv2 B064- IPG KVM"s support the B055-001-UV2CAC
  • Cat5e/6 cable

Package Includes

  • Interface Unit with Virtual Media and Common Access Card ( CAC ) support
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332166975
PHYSICAL
Shipping Dimensions (hwd / in.)1.70 x 5.10 x 4.90
Shipping Weight (lbs.)0.55
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; USB; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Copper Network Cables
  Model Number Description
N001-003-GY | Copper Network Cables N001-003-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 3 ft.
N001-007-GY | Copper Network Cables N001-007-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft.
N001-014-GY | Copper Network Cables N001-014-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 14 ft.
N001-025-GY | Copper Network Cables N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft.
Network Cables & Adapters
  Model Number Description
N001-003-GY | Network Cables & Adapters N001-003-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 3 ft.
N001-007-GY | Network Cables & Adapters N001-007-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft.
N001-014-GY | Network Cables & Adapters N001-014-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 14 ft.
N001-025-GY | Network Cables & Adapters N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft.
KVM Switches
  Model Number Description
B064-016-02-IPG | KVM Switches B064-016-02-IPG NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA
B064-016-04-IPG | KVM Switches B064-016-04-IPG NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 4 Remote + 1 Local User, 1U Rack-Mount, TAA
B064-032-02-IPG | KVM Switches B064-032-02-IPG NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA
B064-032-04-IPG | KVM Switches B064-032-04-IPG NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 4 Remote + 1 Local User, 1U Rack-Mount, TAA

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

Declarations of Conformity

Product Videos

support icon

Do you own a
B055-001-UV2CAC

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.