Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

NetDirector USB Server Interface Unit (B064-Series)

Model Number: B055-001-USB


  • Needed to connect a USB server to a B064-Series NetDirector KVM switch via Cat5e/6 cable
  • Easy to install; no software needed
  • Allows a maximum distance of 164 ft. (50 m.) from KVM to server via Cat5e/6 cable
  • Compact and lightweight design
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's USB Server Interface Unit connects a USB server to a B064-Series NetDirector KVM switch using Cat5e/6 cabling. Use of Cat5e/6 cables frees up space in server cabinets that would otherwise be filled by traditional, bulkier KVM cable kits. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Eliminates the need for thicker, heavier KVM cable kits
  • Compact, lightweight design
  • Plug and Play; no software required
  • No power supply required
  • 164 ft. (50 m.) distance from KVM switch
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Server or CPU with a HD15 connector and USB type A connector
  • A B064-Series NetDirector Cat5 KVM Switch
  • Cat5e/6 cable

Package Includes

  • 1 USB Server Interface Unit
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332151476
PHYSICAL
Shipping Dimensions (hwd / in.)1.80 x 4.90 x 4.90
Shipping Weight (lbs.)0.30
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; USB; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N001-003-GY | Network Cables & Adapters N001-003-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 3 ft.
N001-007-GY | Network Cables & Adapters N001-007-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 7 ft.
N001-014-GY | Network Cables & Adapters N001-014-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 14 ft.
N001-025-GY | Network Cables & Adapters N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 25 ft.
KVM Switches
  Model Number Description
B064-016-02-IPG | KVM Switches B064-016-02-IPG 16-Port IP KVM Switch – Cat5, 1U Rack-Mount, 2+1 User, TAA
B064-032-02-IPG | KVM Switches B064-032-02-IPG NetDirector 32-Port Cat5 IP KVM Switch 1U Rack-Mount 2+1 User
B064-032-04-IPG | KVM Switches B064-032-04-IPG NetDirector 32-Port Cat5 IP KVM Switch 1U Rack-Mount 4+1 User
B064-016-04-IPG | KVM Switches B064-016-04-IPG 16-Port, 4+1 User NetDirector Cat5 IP KVM Switch, TAA Compliant

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
B055-001-USB

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.