Specter II PS/2 Remote Unit for Phantom KVM Installation
- Needed to connect a PS/2 Server to a Universal Phantom Manager
- Easy to install; no software needed
- No power supply needed
- Allows a recommended maximum distance of 360-ft. (109.72 m) from the KVM to the last remote unit in the installation
- Compact and lightweight design
- Compliant with the Federal Trade Agreements (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
- Needed to connect a PS/2 Server to a Universal Phantom Manager
- Easy to install; no software needed
- No power supply needed
- Allows a recommended maximum distance of 360-ft. (109.72 m) from the KVM to the last remote unit in the installation
- Compact and lightweight design
- Compliant with the Federal Trade Agreements (TAA) for GSA Schedule purchases
System Requirements
- Universal Phantom Manager
- Computer with a VGA video port
- Computer with a PS/2 keyboard and mouse ports
Package Includes
- 0SU51012 Specter II PS/2 Remote Unit
Specifications
OVERVIEW
UPC Code | 654518201666 |
Accessory Type | Remote Management |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.70 x 10.20 x 5.90 |
Shipping Weight (lbs.) | 0.70 |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
More Q&As may be available on the 0SU51012 model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N001-007-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 7 ft. (2.13 m) |
![]() |
N001-014-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 14 ft. (4.27 m) |
![]() |
N001-025-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 25 ft. (7.62 m) |
![]() |
N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m) |
![]() |
N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft. (4.27 m) |
![]() |
N201-025-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 25 ft. (7.62 m) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; KVM; PDU; Inverters; Power Management; UPS Systems |
WEXT2C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
WEXT3C | Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power Supplies; KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://www.tripplite.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images