Universal USB-A to Lightning, USB Micro-B and USB-C Sync/Charge Cable, MFi Certified - 6 ft. (1.83 m)
- Single charge/sync cable for all your devices cuts down on clutter—carry just one!
- Compatible with popular Apple, Android and Surface smartphones and tablets
- MFi-certified for broad compatibility with your iPhone, iPad or iPod Touch
- Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charging and data transfers
- Reversible Lightning and USB-C plugs connect in either direction for no-fuss use
- 2-year limited warranty
M101-006-LMC-BK
Have a Question?
Features
Typical Applications
- Charge and sync your iPhone, iPad, Android smartphone, tablet or other device with a Lightning, USB Micro-B or USB-C port up to 6 ft. away
- Transfer photos and other important files between an external hard drive and your Apple device
Package Includes
- M101-006-LMC-BK USB-A to Lightning, USB Micro-B and USB-C Sync/Charge Cable, Black, 6 ft.
Specifications
OVERVIEW
UPC Code | 037332254856 |
Technology | Lightning; USB; USB 2.0 (High Speed) |
INPUT
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
PHYSICAL
Cable Outer Diameter (OD) | 3.7mm |
Cable Jacket Material | TPE |
Wire Gauge (AWG) | 19/27 |
Color | Black |
Material of Construction | TPE, Nylon |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 176 F (-20 to 80 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 60W (20V/3A) |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | LIGHTNING (MALE) |
Side B - Connector 2 | USB C (MALE) |
Side B - Connector 3 | MICRO-USB B (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Certifications | RoHS, CA65, REACH; MFI-Certified |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
USB Chargers
Model Number | Description | |
---|---|---|
![]() |
U280-004-WS3C1 | 4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports |
![]() |
U280-007-CQC-ST | 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output |
![]() |
U280-C02-C1A1 | Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089 |
![]() |
U280-W02-A1C1 | Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W) |
USB Adapters
Model Number | Description | |
---|---|---|
![]() |
U444-06N-DP-C | USB-C to Displayport 4K 60Hz Adapter with PD Charging |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U442-DOCK13-S | USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A/USB-C Hub, GbE |
![]() |
U444-06N-VGUB-C | USB-C Multiport Adapter, VGA, USB-A Port, Gbe and PD Charging, Black |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.