Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Raises your monitor 3 in. above your desk, table or workspace’s surface to help ease eye and neck strain and free up valuable space. Also ideal for laptops, printers, fax machines and small televisions.

  • Extra-large 8 x 22 in. tempered smoke colored glass platform
  • Brushed aluminum legs with rubber feet
  • Allows room underneath for keyboard storage
  • Supports up to 40 lbs (18.1 kgs)
  • Assembles easily in seconds
  • 5-year limited warranty

Overview

The MR2208G Universal Glass-Top Monitor Riser not only frees up valuable space on your desk, table or workstation, it does so with chic, contemporary style and modern smoke glass , that fits perfectly into any home or office décor. By placing your monitor three inches above the surface, the MR2208G also helps ease eye and neck strain. The extra-large 8 x 22-inch tempered glass platform supports up to 40 lbs (18.1 kgs), making it also ideal for laptops, printers, fax machines and small televisions. Brushed aluminum legs with rubber feet secure the riser on smooth surfaces. A keyboard can fit easily beneath the glass platform for convenient storage. The MR2208G assembles in seconds using the included hardware.

Features

Raises a Monitor 3 in. Above Your Desk’s Surface
  • Frees up valuable work space
  • Helps ease strain on eyes and neck
  • For home or office
  • Allows room underneath for keyboard storage
  • Also ideal for laptops, printers, fax machines and small televisions
Durable Construction
  • Extra-large 8 x 22 in. tempered smoke glass platform supports up to 40 lb.
  • Brushed aluminum legs with rubber feet secure riser on smooth surfaces
  • Assembles easily in seconds using included hardware
  • Contemporary easy-cleaning design fits any home or office décor

Package Includes

  • Glass platform
  • (2) Legs
  • (4) M6 x 6 silver hex key screws
  • Hex key, 4 mm
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332197306
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorSilver
Material of ConstructionGlass (Top), Metal (Legs)
Mounting LocationDesktop
Maximum Weight Capacity (lbs.)40
Number of Displays1
Shipping Dimensions (hwd / in.)1.90 x 24.30 x 8.70
Shipping Weight (lbs.)5.08
Unit Dimensions (hwd / in.)3.150 x 22.020 x 8.270
Unit Weight (lbs.)3.90
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.