Universal Monitor/Printer Riser with Storage Drawer
- Storage drawer holds office supplies and maximizes desk space
- Extra-large 15.5 x 11.25 in. platform securely holds riser in place
- Rubber rings prevent unit from sliding on smooth surfaces
- Supports up to 40 lb.
- Assembles in seconds
- 5-year limited warranty
MR1612D1
Have a Question?
Overview
Features
- Raises monitor 2.5 or 4.7 in. above desk surface to free up valuable work space
- Helps ease strain on eyes and neck by placing monitor at a comfortable height
- For home or office
Convenient Storage Drawer
- Provides easy access to coins, paper clips, pins, staples and other office supplies
Durable Construction
- Extra-large 15.5 x 11.25 in. plastic platform supports up to 40 lb.
- Rubber rings secure riser in place on smooth surfaces
- Assembles easily in seconds
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332201560 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Maximum Weight Capacity (lbs.) | 40 |
Mounting Location | Desktop |
Shipping Dimensions (hwd / in.) | 2.60 x 11.90 x 16.10 |
Shipping Weight (lbs.) | 3.10 |
Unit Dimensions (hwd / in.) | 4.72 x 11.97 x 15.75 |
Unit Weight (lbs.) | 2.65 |
FEATURES & SPECIFICATIONS
Tools Necessary | No |
SPECIAL FEATURES
Cord Management | No |
Security Lock | No |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.