Part Number: MR1612
Raises your monitor incrementally up to 5.25 inches above your desk, table or workspace’s surface to help ease eye and neck strain and free up valuable space. Ideal for laptops, monitors or printers.
- Included leg segments raise monitor in increments
- Extra-large 15.5 x 11.25 in. platform securely holds riser in place
- Rubber feet prevent unit from sliding on smooth surfaces
- Supports up to 40 lb.
- Assembles in seconds
- 5-year limited warranty
Overview
The MR1612 Universal Monitor Riser frees up valuable space on your desk, table or workstation by placing your monitor from 1.25 to 5.25 inches above the surface. Use the included short and long leg segments to create a height that's comfortable for you. Ideal for home or office, the MR1612 helps ease eye and neck strain. You can also use it for laptops and printers. The riser’s extra-large 15.5 x 11.25 inch platform supports up to 40 pounds. Rubber feet secure the riser in place on smooth surfaces. Assembles in just a few seconds.
Features
Ideal for Monitors, Laptops or Printers
- Raises monitor in increments 1.25 to 5.25 in. above desk surface
- Frees up valuable work space
- Helps ease strain on eyes and neck
- For home or office
Durable Construction
- Extra-large 15.5 x 11.25 in. platform supports up to 40 lb.
- Rubber feet secure riser in place on smooth surfaces
- Assembles easily in seconds
Specifications
OVERVIEW
UPC Code | 037332191724 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Mounting Location | Desktop |
Maximum Weight Capacity (lbs.) | 40 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 2.05 x 11.61 x 16.14 |
Shipping Weight (lbs.) | 2.20 |
Unit Dimensions (hwd / in.) | 5.500 x 15.625 x 11.250 |
Unit Weight (lbs.) | 1.80 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | No |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images