Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adjustable-depth shelf is 21.7 in. deep to house a wireless access point or other non-mounted device and save space in your server room or network closet.

  • Universal-mount 2U rack shelf secures non-rack equipment like WAPs and monitors
  • Modular design allows custom mounting to accommodate various post depths
  • Heavy-duty cold-rolled steel construction with maximum load capacity of 100 lb.
  • Vented design maximizes airflow to protect equipment against excessive heat
  • Easy to install in a standard 3 in. or 6 in. 2-post rack with included hardware
  • 5-year limited warranty

Features

2U Vented Rack Shelf Secures Non-Rack Equipment in Your Data Center
This SmartRack® adjustable-depth shelf supports monitors, wireless access points, tower units and other IT equipment not typically stored in a rack. Made from heavy-duty cold-rolled steel with a durable black powder-coated finish, the SRSHELF2PUNIV has a maximum load capacity of 60 pounds (27 kilograms) when front-mounted cantilever-style and 100 pounds (45 kilograms) when mid-mounted.

Maximizes Rack Space and Saves Desk or Floor Space in a Busy Office
The steel shelf mounts easily into 2U of space in a standard three- or six-inch 2-post open frame rack using the included hardware. It is 21.7 inches (55.1 centimeters) deep for organizing network and other non-rack equipment in your small office or server room. The vented surface allows generous airflow to keep your equipment cool and functioning at its peak.

Package Includes

  • SRSHELF2PUNIV 2U Universal-Mount Shelf, 21.7 in. Deep (55.1 cm)
  • (4) 12-24 screws
  • (4) Cup washers
  • Instruction sheet
RoHS compliant

Specifications

OVERVIEW
UPC Code037332263162
Product Type2-Post Shelf, Rackmount Shelf
Device CompatibilityNetwork Switch; Router
Accessory TypeRack Shelves
Accessory ClassRack Accessories
PHYSICAL
Rack Height  2U
Maximum Weight Capacity (lbs.)100
Unit Dimensions (hwd / in.)3.460 x 19.090 x 21.890
Unit Weight (lbs.)8.000
STANDARDS & COMPLIANCE
Product ComplianceEIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep)
SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep)
SmartRack Cantilever Fixed Steel Rack Shelf - 1U, Vented, 7 in. (17.8 cm) Deep, Holds up to 40 lb. (18 kg) SRSHELF2P1USHRT SRSHELF2P1USHRT SmartRack Cantilever Fixed Steel Rack Shelf - 1U, Vented, 7 in. (17.8 cm) Deep, Holds up to 40 lb. (18 kg)
SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep) SRSHELF2P1UTM SRSHELF2P1UTM SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep)
SmartRack Center-Mounted Steel Rack Shelf - 2U, Vented, 21.5 in. Deep, Holds up to 100 lb. (45 kg) SRSHELF2PCENTER SRSHELF2PCENTER SmartRack Center-Mounted Steel Rack Shelf - 2U, Vented, 21.5 in. Deep, Holds up to 100 lb. (45 kg)
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep) SRSHELF2PDP SRSHELF2PDP SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep)
SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm Deep) SRSHELF2PTM SRSHELF2PTM SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm Deep)
SmartRack Universal-Mount Steel Rack Shelf - 2U, Vented, 21.7 in. Deep, Holds up to 100 lb. (45 kg) SRSHELF2PUNIV SRSHELF2PUNIV SmartRack Universal-Mount Steel Rack Shelf - 2U, Vented, 21.7 in. Deep, Holds up to 100 lb. (45 kg)
SmartRack 2U Cantilever Double-sided Fixed Shelf (60 lbs / 27.2 kgs capacity each side; 36 in./914 mm Deep) SRSHELF2PX2 SRSHELF2PX2 SmartRack 2U Cantilever Double-sided Fixed Shelf (60 lbs / 27.2 kgs capacity each side; 36 in./914 mm Deep)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.