Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/8/2024

Overview

The UR030-003-DNB USB 2.0 Universal / Reversible "A" to Down-Angle Mini-B 5-pin device cable meets or exceeds USB 2.0 Specifications. Connects a digital camera, PDA, smartphone or other compatible device to a USB port on a computer or hub. Backward compatible with older USB 1.1 applications as well. Includes superior foil shielding for reliable, error-free data communications. Features nickel-plated connectors and gold-plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.

Features

  • Universal / Reversible "A" connector plugs in any direction
  • Down-Angle Mini B connector ideal in situations where space is at a premium, and reduces stress / excessive bending on the cable
  • Meets or Exceeds USB 2.0 Specifications
  • Connects to Cameras, Cell Phones, PDA's, etc with 5-Pin Mini-B USB connectors
  • Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
  • Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
  • Nickel plated connectors and gold plated copper contacts for superior conductivity.
  • Molded connectors and integral strain relief for extra durability and long life.

System Requirements

  • Any USB device requiring a USB cable with Mini-B 5-Pin connector
  • USB2.0 performance only when used with USB2.0 device and USB2.0 controller

Package Includes

  • 3-ft. (0.91 m) USB2.0 Universal / Reversible A to Down-Angle Mini-B Device Cable (A Male to 5Pin Mini-B Male)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182227
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1USB MINI-B 5-PIN (MALE)
Connector StyleAngled
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.11
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

American Wire Gauge (AWG) is a US standard set of wire gauges or diameters. The higher the gauge number, the thinner the wire. Since thicker wire has less electrical resistance, it can carry more current. For networking or digital signage applications with longer runs, use 24 AWG cabling. AWG is also used to describe USB data/charging cables used with smartphones and other mobile devices. Thicker cables can carry more current and potentially charge a device faster. The gauge of USB cables have two numbers (e.g. 28/28 AWG). The first number refers to the gauge of the data wires and the second describes the gauge of the power wires. A USB cable that is 28/24 AWG has thicker charging wires and can carry more current.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.