Part Number: UR024-000
This Model has been retired and replaced by UR024-000-UP. More information for the UR024-000 is available on the model support page
Overview
Features
- USB 2.0 Male-to Female adapter, with Universal / Reversible Male connector
- Male end can be plugged in any direction
- USB2.0 Hi-Speed rated
Specifications
OVERVIEW
UPC Code | 037332179494 |
Technology | USB 2.0 (High Speed) |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | USB A (FEMALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 0.25 x 0.25 x 0.25 |
Shipping Weight (lbs.) | 0.03 |
ENVIRONMENTAL
Operating Temperature Range | -10/+75° C (14 to 167° F) |
Storage Temperature Range | -20/+80° C (-4 to 176° F) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Videos
- Reversible USB Cables
https://tripplite.eaton.com/video/reversible-usb-cables/63591
Product Images