Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)


Universal / Reversible "A" connector allows plugging in any direction
  • Next Generation USB Digital Device Connector
  • Provides both Data and Power transfers
  • USB 2.0 480Mbps Transfer rates
  • Universal / Reversible "A" Male to Micro-B Male

View Full Product Details

Tripp Lite Part Number

UR050-001

Have a Question?
Contact Us

Overview

Tripp Lite UR050-001, 1-ft. (0.31 m) USB 2.0 A to Micro-B cable, features a Universal / Reversible "A" connector, which takes the guesswork out of which way to position the "A" connector for plugging. Micro-USB is the next generation of USB connector that will be found on Cell Phones, PDA's, USB On-the-Go ( OTG ) devices, Digital Cameras, and more. Smaller and more durable ( 10,000 insertion cycles ) than the existing mini-B connectors, the Micro-USB will also handle Power transfers, as well as Data. The USB Implementers Forum ( USB-IF ) has designed the Micro-USB to eliminate many of the proprietary Mini connectors found on different manufacturers digital devices, and it will be the standard USB connection on phones from the major cell phone manufacturers. USB 2.0 rated cable handles 480Mbps data transfer rates.

Features

  • USB Universal / Reversible A Male to Micro-B Male
  • Available in 3-ft. (0.91 m), 6-ft. (1.83 m), and 10-ft. (3.05 m) lengths
  • 480Mbps USB 2.0 Data Transfer Rates
  • Data and Power transference

System Requirements

  • Digital devices that use the USB Micro-B Female socket

Package Includes

  • 1-ft. (0.31 m) USB2.0 Universal / Reversible A to Micro-USB B Device Cable (A Male to Micro-B Male)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182319
TechnologyUSB 2.0 (High Speed); USB
PHYSICAL
ColorBlack
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)0.25 x 0.25 x 6.00
Shipping Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range-10/+75° C (14 to 167° F)
Storage Temperature Range-20/+80° C (-4 to 176° F)
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1MICRO-USB B (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

American Wire Gauge (AWG) is a US standard set of wire gauges or diameters. The higher the gauge number, the thinner the wire. Since thicker wire has less electrical resistance, it can carry more current. For networking or digital signage applications with longer runs, use 24 AWG cabling. AWG is also used to describe USB data/charging cables used with smartphones and other mobile devices. Thicker cables can carry more current and potentially charge a device faster. The gauge of USB cables have two numbers (e.g. 28/28 AWG). The first number refers to the gauge of the data wires and the second describes the gauge of the power wires. A USB cable that is 28/24 AWG has thicker charging wires and can carry more current.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the UR050001 model support page.

Documents & Downloads

support icon

Do you own a
UR050-001

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.