Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Universal / Reversible "A" connector allows plugging in any direction

  • Next Generation USB Digital Device Connector
  • Provides both Data and Power transfers
  • USB 2.0 480Mbps Transfer rates
  • Universal / Reversible "A" Male to Micro-B Male

Overview

The UR050-003-WH USB 2.0 A to Micro-B cable features a Universal / Reversible "A" connector, which takes the guesswork out of which way to position the "A" connector for plugging. Smaller and more durable (10,000 insertion cycles) than the existing Mini-B connectors, the Micro-USB will also handle power transfers, as well as data. USB 2.0 rated cable handles 480 Mbps data transfer rates.

Features

  • USB Universal / Reversible A Male to Micro-B Male
  • Available in lengths up to 10-ft. (3.05 m)
  • 480Mbps USB 2.0 Data Transfer Rates
  • Data and Power transference

System Requirements

  • Digital devices that use the USB Micro-B Female socket

Package Includes

  • 3-ft. (0.91 m) USB2.0 Universal / Reversible A to Micro-USB B Device Cable (A Male to Micro-B Male) - White
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182388
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1MICRO-USB B (MALE)
Connector StyleStraight
PHYSICAL
Cable Jacket ColorWhite
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.09
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

American Wire Gauge (AWG) is a US standard set of wire gauges or diameters. The higher the gauge number, the thinner the wire. Since thicker wire has less electrical resistance, it can carry more current. For networking or digital signage applications with longer runs, use 24 AWG cabling. AWG is also used to describe USB data/charging cables used with smartphones and other mobile devices. Thicker cables can carry more current and potentially charge a device faster. The gauge of USB cables have two numbers (e.g. 28/28 AWG). The first number refers to the gauge of the data wires and the second describes the gauge of the power wires. A USB cable that is 28/24 AWG has thicker charging wires and can carry more current.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.