Part Number: UR030-003-LAB
This Model has been retired and replaced by UR030-003. More information for the UR030-003-LAB is available on the model support page
Overview
Tripp Lite's UR030-003-LAB, 3-ft. (0.91 m), USB 2.0 Universal / Reversible "A" to Left-Angle Mini-B 5-pin device cable, meets or exceeds USB 2.0 Specifications. Connects a Digital camera, PDA, Cell Phone, etc to a USB port on a computer or hub. Backward compatible - can be used with older USB1.1 applications as well. All Tripp Lite USB 2.0 cabling include superior foil shielding for reliable, error-free data communications. Features nickel plated connectors and gold plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.
Features
- Universal / Reversible "A" connector plugs in any direction
- Left-Angle Mini B connector ideal in situations where space is at a premium, and reduces stress / excessive bending on the cable
- Meets or Exceeds USB 2.0 Specifications
- Connects to Cameras, Cell Phones, PDA's, etc with 5-Pin Mini-B USB connectors
- Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
- Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
- Nickel plated connectors and gold plated copper contacts for superior conductivity.
- Molded connectors and integral strain relief for extra durability and long life.
System Requirements
- Any USB device requiring a USB cable with Mini-B 5-Pin connector
- USB2.0 performance only when used with USB2.0 device and USB2.0 controller
Package Includes
- 3-ft. (0.91 m) USB2.0 Universal / Reversible A to Left-Angle Mini-B Device Cable (A Male to 5Pin Mini-B Male)
Specifications
OVERVIEW
UPC Code | 037332182241 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | USB MINI-B 5-PIN (MALE) |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 0.10 x 7.00 x 10.00 |
Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images