Part Number: UR030-006-LAB
Universal / Reversible "A" connector allows plugging in any direction
- Universal / Reversible A connector eliminates guess-work as to connector orientation
- Left-Angle Mini B connector ideal in situations where space is at a premium, and reduces stress / excessive bending on the cable
- Meets or Exceeds USB 2.0 Specifications
- Connects to Cameras, PDA's, etc with Mini-B 5-Pin connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Universal / Reversible "A" connector plugs in any direction
- Left-Angle Mini B connector ideal in situations where space is at a premium, and reduces stress / excessive bending on the cable
- Meets or Exceeds USB 2.0 Specifications
- Connects to Cameras, Cell Phones, PDA's, etc with 5-Pin Mini-B USB connectors
- Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
- Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
- Nickel plated connectors and gold plated copper contacts for superior conductivity.
- Molded connectors and integral strain relief for extra durability and long life.
System Requirements
- Any USB device requiring a USB cable with Mini-B 5-Pin connector
- USB2.0 performance only when used with USB2.0 device and USB2.0 controller
Package Includes
- 6-ft. USB2.0 Universal / Reversible A to Left-Angle Mini-B Device Cable (A Male to 5Pin Mini-B Male)
Specifications
OVERVIEW
UPC Code | 037332182289 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | USB MINI-B 5-PIN (MALE) |
Connector Style | Angled |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 0.10 x 7.00 x 10.00 |
Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images