Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 6 ft. (1.83 m)
- 6ft, USB 2.0, Male-to-Male
- Universal, Reversible connector allows plugging in any direction
- This product is covered by a Lifetime Limited Warranty (coverage details)
UR020-006
Have a Question?
Features
- USB 2.0 Male-to-Male, with Universal / Reversible connectors
- USB 2.0 compliant, to 480Mbps transfer rates
- Backward compatible with previous USB generations
- Gold contacts and molded ends provide a lifetime of use
Specifications
OVERVIEW
UPC Code | 037332179395 |
Technology | USB 2.0 (High Speed); USB |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
ENVIRONMENTAL
Operating Temperature Range | -10/+75° C (14 to 167° F) |
Storage Temperature Range | -20/+80° C (-4 to 176° F) |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | REVERSIBLE USB A (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Videos
- Reversible USB Cables
https://www.tripplite.com/video/reversible-usb-cables-/63591
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.