Universal Reversible USB 2.0 Cable (Reversible A to Up-Angle 5Pin Micro B M/M), 6 ft. (1.83 m)
- Universal / Reversible A connector eliminates guess-work as to connector orientation
- Up-Angle Micro B connector ideal in situations where space is at a premium, and reduces stress / excessive bending on the cable
- Next Generation USB Digital Device Connector
- Provides both Data and Power transfers
- USB 2.0 480Mbps Transfer rates
- This product is covered by a Lifetime Limited Warranty (coverage details)
UR050-006-UPB
Have a Question?
Features
- Universal / Reversible A connector eliminates guess-work as to connector orientation
- Up-Angle Micro B connector ideal in situations where space is at a premium, and reduces stress / excessive bending on the cable
- Available in lengths up to 10-ft.
- 480Mbps USB 2.0 Data Transfer Rates
- Data and Power transference
Specifications
OVERVIEW
UPC Code | 037332182449 |
Technology | USB 2.0 (High Speed); USB |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 0.10 x 5.00 x 5.00 |
Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | -10/+75° C (14 to 167° F) |
Storage Temperature Range | -20/+80° C (-4 to 176° F) |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | MICRO-USB B (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the UR050006UPB model support page.
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.