Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Universal Reversible USB 2.0 Cable (Right/Left-Angle Reversible A to Reversible A M/M), 6 ft. (1.83 m)


Reversible USB connector plugs in any direction

  • 6-ft. (1.83 m), USB 2.0, Right / Left Angle Male-to- Straight Male
  • Universal, Reversible connector allows plugging in any direction

View Full Product Details

Tripp Lite Part Number

UR020-006-RA

Have a Question?
Contact Us

Features

  • 6ft USB 2.0 Right / Left Angle Male-to-Straight Male, with Universal / Reversible connectors
  • USB 2.0 compliant, to 480Mbps transfer rates
  • Backward compatible with previous USB generations
  • Gold contacts and molded ends provide a lifetime of use

System Requirements

  • Computer with USB A-Female port
  • USB device or Patch port with USB A-Female port

Package Includes

  • 6-ft. (1.83 m), USB 2.0, Right / Left Angle Male-to-Straight Male Universal / Reversible Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332179425
TechnologyUSB 2.0 (High Speed)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.13
ENVIRONMENTAL
Operating Temperature Range-10/+75° C (14 to 167° F)
Storage Temperature Range-20/+80° C (-4 to 176° F)
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1REVERSIBLE USB A (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the UR020006RA model support page.

Documents & Downloads

support icon

Do you own a
UR020-006-RA

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.