Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Universal USB-A cable with reversible male connector extends a USB cable run by 10 feet.
  • Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss
  • Integral strain relief helps cable move freely without stress or cracking
  • Reversible male plug connects in either direction for immediate no-fuss use

Features

USB-A Extension Cable Lengthens Your Connection up to 10-ft. (3.05 m)
Extend your USB-A cable run up to 10 feet with this USB 2.0 cable (M/F). It supports data transfer rates up to 480 Mbps, making it ideal for your multimedia application, such as digital signage. The cable is backward compatible with earlier USB generations, including USB 1.1.
Reversible Male Plug Connects in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible male connector plugs into a USB-A port in either direction for an instant connection every time.
Premium Construction Results in Premium Signal Quality
Molded nickel-plated connectors with gold-plated contacts provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable move freely without cracking or breaking loose from the connector.

Package Includes

  • UR024-010 Universal USB-A Extension Cable (M/F), Black, 10-ft. (3.05 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332179609
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1USB A (FEMALE)
Connector StyleStraight
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.25
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.