Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/28/2020

Features

The UR050-06N-WH USB sync/charge cable (M/M) connects your smartphone, external hard drive, digital camera or other USB Micro-B device to a computer, car charger or wall charger. It allows you to charge and power your Micro-B device, as well as sync and transfer data at USB 2.0 speeds up to 480 Mbps. It's ideal for streaming audio/video and other high-end applications that require reliable, clear transmission free of line noise and other interference. The reversible USB-A plug ensures a successful connection the first time, every time.

System Requirements

  • Device or charger with USB-A port
  • Device with USB Micro-B port

Package Includes

  • UR050-06N-WH USB-A to USB Micro-B Cable (M/M), White, 6 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182296
TechnologyUSB 2.0 (High Speed)
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1MICRO-USB B (MALE)
PHYSICAL
ColorWhite
Cable Length (ft.)0.5
Cable Length (in.)6
Shipping Dimensions (hwd / in.)0.25 x 0.25 x 4.00
Shipping Weight (lbs.)0.04
ENVIRONMENTAL
Operating Temperature Range-10/+75° C (14 to 167° F)
Storage Temperature Range-20/+80° C (-4 to 176° F)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

American Wire Gauge (AWG) is a US standard set of wire gauges or diameters. The higher the gauge number, the thinner the wire. Since thicker wire has less electrical resistance, it can carry more current. For networking or digital signage applications with longer runs, use 24 AWG cabling. AWG is also used to describe USB data/charging cables used with smartphones and other mobile devices. Thicker cables can carry more current and potentially charge a device faster. The gauge of USB cables have two numbers (e.g. 28/28 AWG). The first number refers to the gauge of the data wires and the second describes the gauge of the power wires. A USB cable that is 28/24 AWG has thicker charging wires and can carry more current.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.