Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/17/2020

Overview

Tripp Lite UR050-001-DNB, 1-ft. USB 2.0 A to Down-Angle Micro-B cable, features a Universal / Reversible "A" connector, which takes the guesswork out of which way to position the "A" connector for plugging. Furthermore, the Down-Angle Micro B connector is ideal for situations where space is at a premium, and reduces stress / excessive bending on the cable. Micro-USB is the next generation of USB connector that will be found on Cell Phones, PDA's, USB On-the-Go ( OTG ) devices, Digital Cameras, and more. Smaller and more durable ( 10,000 insertion cycles ) than the existing mini-B connectors, the Micro-USB will also handle Power transfers, as well as Data. The USB Implementers Forum ( USB-IF ) has designed the Micro-USB to eliminate many of the proprietary Mini connectors found on different manufacturers digital devices, and it will be the standard USB connection on phones from the major cell phone manufacturers. USB 2.0 rated cable handles 480Mbps data transfer rates.

Features

  • Universal / Reversible A connector eliminates guess-work as to connector orientation
  • Down-Angle Micro B connector ideal in situations where space is at a premium, and reduces stress / excessive bending on the cable
  • Available in lengths up to 10-ft.
  • 480Mbps USB 2.0 Data Transfer Rates
  • Data and Power transference

System Requirements

  • Digital devices that use the USB Micro-B Female socket

Package Includes

  • 1-ft. USB2.0 Universal / Reversible A to Down-Angle Micro-USB B Device Cable (A Male to Micro-B Male)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182340
TechnologyUSB 2.0 (High Speed)
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1MICRO-USB B (MALE)
PHYSICAL
ColorBlack
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)0.25 x 0.25 x 9.00
Shipping Weight (lbs.)0.06
ENVIRONMENTAL
Operating Temperature Range-10/+75° C (14 to 167° F)
Storage Temperature Range-20/+80° C (-4 to 176° F)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

American Wire Gauge (AWG) is a US standard set of wire gauges or diameters. The higher the gauge number, the thinner the wire. Since thicker wire has less electrical resistance, it can carry more current. For networking or digital signage applications with longer runs, use 24 AWG cabling. AWG is also used to describe USB data/charging cables used with smartphones and other mobile devices. Thicker cables can carry more current and potentially charge a device faster. The gauge of USB cables have two numbers (e.g. 28/28 AWG). The first number refers to the gauge of the data wires and the second describes the gauge of the power wires. A USB cable that is 28/24 AWG has thicker charging wires and can carry more current.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.