Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Locks a patch cable to an RJ45 jack to prevent accidental or unauthorized removal from a patch panel, wall plate or network switch.
  • RJ45 port lock helps prevent an RJ45 plug from coming loose from its connection
  • Universal RJ45 design works with most Cat5/Cat6 and other cables with RJ45 connectors
  • Locking capability avoids costly downtime due to fuzzy or lost network signals
  • Can only be unlocked with security key (sold separately) to ensure protection
  • Color-coded yellow for fast, easy identification in a crowded rack or patch panel

Features

RJ45 Port Lock Helps Prevent Accidental Disconnection and Expensive Downtime
Having a patch cable come loose accidentally can mean the loss of a network signal or a security breach that could lead to costly downtime. The N2LOCK-010-YW helps you avoid interruptions in your Gigabit Ethernet network or digital signage system by maintaining a secure link without failure. A locking RJ45 connection is also invaluable when moving equipment within a rack or removing equipment from tight areas, ensuring the cable always stays connected. This package includes 10 yellow RJ45 plug locks.
Easy to Install or Remove in Just a Few Seconds
This RJ45 lock secures a plug to most types of RJ45 jacks in a patch panel, wall plate or switch to prevent unauthorized removal of a patch cord or other compatible network equipment. Just remove the plastic latch on top of the plug using a cutting tool, slide the N2LOCK-010-YW onto the plug, and insert the newly affixed connector into the desired RJ45 jack. You’ll hear a click to confirm the connector has locked into place. To remove the cable, use the N2LOCK-KEY-RD security key (sold separately).
Color-Coded to Avoid Misidentification That Can Lead to a Costly Dropped Signal
Yellow color-coding allows easy, fast identification in a crowded rack or patch panel and helps prevent the cable from becoming inadvertently removed. The lock’s compact design doesn’t interfere with adjacent RJ45 jacks, even in high-density applications.

System Requirements

  • N2LOCK-KEY-RD security key required for uninstallation (sold separately)

Package Includes

  • (10) Universal RJ45 plug locks, yellow
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332248640
Accessory TypePlug-Lock Insert
Accessory ClassNetworking Accessories
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.