Part Number: MR1815SWVL
This Model has been retired and has not been replaced. More information for the MR1815SWVL is available on the model support page
Overview
The MR1815SWVL Universal Swivel Monitor Stand not only frees up valuable space on your desk, table or workstation, it does so with chic, contemporary style that fits perfectly into any home or office décor. It rotates 360 degrees and features two extra-large wooden shelves measuring 18 x 15.25 inches. One shelf fits six inches above the other, allowing plenty of storage space between them for documents, paper clips, pens and other office necessities.
By holding your monitor six inches above the surface, the MR1815SWVL helps ease eye and neck strain. It supports up to 88 pounds, making it ideal for monitors and televisions up to 50 inches, as well as laptops, printers and fax machines. Sturdy metal legs with a rubber swivel wheel beneath secures the riser on smooth surfaces. The MR1815SWVL assembles in seconds using the included hardware.
Features
- Swivels 360°
- Frees up valuable work space
- Helps ease strain on eyes and neck
- For home or office
- Allows room for storage
- Ideal for monitors and televisions up to 50 in.
Durable Construction
- Extra-large 18 x 15.25 in. wooden shelves support up to 88 lb.
- Sturdy metal legs with rubber swivel wheel secures riser on smooth surfaces
- Assembles easily in seconds using included hardware
- Contemporary easy-cleaning design fits any home or office décor
Specifications
OVERVIEW
UPC Code | 037332202536 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Wood, Steel |
Mounting Location | Desktop |
Degrees of Motion | 360 Swivel |
Maximum Weight Capacity (lbs.) | 88 |
Shipping Dimensions (hwd / in.) | 3.54 x 20.67 x 17.91 |
Shipping Weight (lbs.) | 11.44 |
Unit Dimensions (hwd / in.) | 6.650 x 18.110 x 15.270 |
Unit Weight (lbs.) | 10.10 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | No |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images