Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: N042U-WHM-S-6C
British-style 6C-type module mounts within a compatible gang frame for terminating premise data (Ethernet) applications.
- Ideal for completing a data (Gigabit Ethernet) in-wall wiring installation
- High-impact plastic construction designed to blend in with your home/office décor
- Shuttered to prevent dust and other debris from damaging cable connection
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
U.K. Unloaded Shuttered Module Connects Data Cable Lines at the Wall
This 6C-type insert module combines with a compatible gang frame (sold separately) to complete an in-wall wiring application, such as Gigabit Ethernet (data). A Cat5e/6/6a keystone jack snaps easily into the cutout for quick cable connection.
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This durable white module is shuttered to resist dust. It blends elegantly into any home or office décor for a sleek, professional installation. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat.
Specifications
OVERVIEW
UPC Code | 037332269560 |
Technology | Cat5/5e; Cat6; Cat6a |
Country/Region | UK |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
PHYSICAL
Color | White |
Material of Construction | Spring: Stainless Steel; Faceplate: ABS |
Total Number of Ports | 1 |
Unit Dimensions (hwd / in.) | 1.510 x 0.980 x 0.590 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% to 90% RH, (Non-Condensing) |
Storage Humidity Range | 10% to 90% RH, (Non-Condensing) |
STANDARDS & COMPLIANCE
Product Certifications | UL 94; UL Listed; cUL Listed |
Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042U-WF1-6C | 1-Port UK-Style Gang Frame for 6C-Type Insert Module, White | |
N042U-WF2-6C | 4-Port UK-Style Gang Frame for 6C-Type Insert Module, White |