Up/Down-Angle Cat6 Gigabit Molded Slim UTP Ethernet Cable (RJ45 Up-Angle M to RJ45 Down-Angle M), Blue, 10 ft. (3.05 m)
Part Number: N204-S10-BL-UD
- Cat6 Ethernet patch cable delivers fast transmission speeds up to 1 Gbps in your LAN
- Up-angle and down-angle RJ45 ends are easy to plug into devices pressed against a wall
- Over 38% slimmer than standard Cat6 cables to increase airflow in full racks
- Easy to route around corners and through crowded cable management panels
- Cable is blue for fast, easy identification in a crowded rack or workstation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332252494 |
Technology | Cat5/5e; Cat6 |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 4.0mm |
Number of Conductors | 4 Pair |
Conductor Gauge | 28 AWG |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) - DOWN ANGLE |
Side B - Connector 1 | RJ45 (MALE) - UP ANGLE |
Contact Plating | Gold |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N250-P12 | Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA |
![]() |
N252-012 | 12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA |
![]() |
N252-024 | 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N252-048 | 48-Port 2U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N252-P24 | Cat6 24-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, TAA |
Documents & Downloads
Useful Web Pages
Product Images