Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Cat6 cable connects Gigabit Ethernet network components like routers, servers and switches in high-density data centers.
  • Cat6 Ethernet patch cable delivers fast transmission speeds up to 1 Gbps in your LAN
  • Up-angle and down-angle RJ45 ends are easy to plug into devices pressed against a wall
  • Over 38% slimmer than standard Cat6 cables to increase airflow in full racks
  • Easy to route around corners and through crowded cable management panels
  • Cable is blue for fast, easy identification in a crowded rack or workstation

Features

Up- and Down-Angle Cat6 Ethernet Cable Connects Equipment in Data Centers and VoIP Networks
This Cat6 cable is ideal for connecting network components, such as printers, computers, copiers, routers, servers, modems and switches, in hard-to-reach areas of space-constrained high-density data centers. Designed for fast transmission and excellent signal quality, this RJ45 patch cable ensures data transfer speeds up to 1 Gbps throughout your Gigabit Ethernet or VoIP network.
Special Slim Design for Better Airflow and Easier Installation in Crowded Racks
This Cat6 UTP patch cord is more than 38% smaller in diameter than standard Cat6a cable. This increases airflow in tight spaces, which helps keep your equipment cool and properly functioning. It also cuts down on clutter in crowded racks and patch panels, and makes the cable easier to install around corners and through cable management panels.
Up- and Down-Angle RJ45 Patch Cable Makes Connecting and Disconnecting Easier
Both RJ45 male connectors are designed at 90-degree angles: one upward, the other downward. This helps prevent excessive bending and reduces stress on the cable. This space-saving cable is easy to plug into patch panels, switches and other devices located in a confined area or behind a desk.
Blue Jacket to Avoid Misidentification That Can Cause Costly Downtime
This up/down-angle Cat6 Ethernet cable features a blue PVC jacket and molded blue ends. The blue color allows easy, fast identification in a crowded rack or workstation and helps prevent the cable from becoming inadvertently disconnected.

Package Includes

  • N204-S01-BL-UD Up/Down-Angle Cat6 Gigabit Molded Slim UTP Patch Cable (M/M), Blue, 1 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332252449
TechnologyCat6
CONNECTIONS
Side A - Connector 1RJ45 (MALE) - DOWN ANGLE
Side B - Connector 1RJ45 (MALE) - UP ANGLE
Contact Plating  Gold
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
Angled ConnectorYes
PHYSICAL
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable ShieldingUTP
Cable Outer Diameter (OD)4.0 mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge28 AWG
Cable Length (ft.)1
Cable Length (in.)12
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity0% to 90% RH, Non-Condensing
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Bandwidth as Tested500 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3an
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3an 10GBase-T; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Infrastructure

  Model Number Description
Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA N250-P12 N250-P12 Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA
12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA N252-012 N252-012 12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA
24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA N252-024 N252-024 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA
48-Port Cat6 Patch Panel - UTP, 110 Punch Down, RJ45, 2U, TAA N252-048 N252-048 48-Port Cat6 Patch Panel - UTP, 110 Punch Down, RJ45, 2U, TAA
24-Port Cat6 Patch Panel - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, Black, TAA N252-P24 N252-P24 24-Port Cat6 Patch Panel - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, Black, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.