Up/Down-Angle Cat6 Gigabit Molded Slim UTP Ethernet Cable (RJ45 Up-Angle M to RJ45 Down-Angle M), Blue, 3 ft. (0.91 m)
- Cat6 Ethernet patch cable delivers fast transmission speeds up to 1 Gbps in your LAN
- Up-angle and down-angle RJ45 ends are easy to plug into devices pressed against a wall
- Over 38% slimmer than standard Cat6 cables to increase airflow in full racks
- Easy to route around corners and through crowded cable management panels
- Cable is blue for fast, easy identification in a crowded rack or workstation
- This product is covered by a Lifetime Limited Warranty (coverage details)
N204-S03-BL-UD
Have a Question?
Features
Typical Applications
- Build a Gigabit Ethernet or VoIP network through the connection of routers, modems, switches and servers in a high-density data center
- Connect a workstation computer to the company server to gain access to printers, scanners and copiers
- Combine with other Tripp Lite patch cables to set up a color-coded system in a crowded rack
- Create a connection in a tight space, such as a repurposed server room or behind furniture
Package Includes
- N204-S03-BL-UD Up/Down-Angle Cat6 Gigabit Molded Slim UTP Patch Cable (M/M), Blue, 3 ft.
Specifications
OVERVIEW
UPC Code | 037332252463 |
Technology | Cat5/5e; Cat6 |
INPUT
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
PHYSICAL
Cable Outer Diameter (OD) | 4.0mm |
Cable Shielding | UTP |
Cable Jacket Rating | CM |
Wire Type | Stranded |
Wire Gauge (AWG) | 28 |
Color | Blue |
Material of Construction | PVC |
Snagless Connector | No |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) - DOWN ANGLE |
Side B - Connector 1 | RJ45 (MALE) - UP ANGLE |
Contact Plating | Gold |
STANDARDS & COMPLIANCE
Certifications | RoHS and REACH Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N250-P12 | Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA |
![]() |
N252-012 | 12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA |
![]() |
N252-024 | 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N252-048 | 48-Port 2U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N252-P24 | Cat6 24-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, TAA |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.