Part Number: PDUMH15HVNET TAA
- Switched 10/12A 208/230V PDU; 1U horizontal rackmount
- Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
- Visual current meter; reversible housing
- C14 inlet; 6.5ft / 2m C14 power cable included
- 8 C13 switched outlets with cord retention brackets
- Temperature, humidity and contact-closure monitoring options
- TAA Compliant
- 2-year limited warranty
Features
- 208/230V Switched Power Distribution Unit / rack PDU (rPDU) with built-in web/network interface (12A 208V and 10A at 230V)
- C14 power inlet accepts a wide variety of worldwide input cord options
- Includes 6.5 ft. / 2m C14 cable
- 1U horizontal rackmount form factor
- 8 switched C13 outlets
- Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
- Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
- Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- IP-based Auto Probe detects lost connectivity and restores service autonomously
- In-rack environmental reporting with optional temperature, humidity and contact-closure sensor options
- 10/100 Mbps auto-sensing
- Included cord retention brackets keep vital network equipment plugged in and continuously powered
Specifications
OVERVIEW
UPC Code | 037332139276 |
PDU Type | Switched |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 208; 230 |
Recommended Electrical Service | Single-phase 12/10A 208/230V service |
Maximum Input Amps | 12 |
Maximum Input Amps Details | Agency de-rated to 12A at 200, 208, 220 & 240V; Agency de-rated to 10A at 230V |
Input Connection Type | C14 inlet |
PDU Plug Type | IEC-320 C14 |
Input Cord Length (ft.) | 6.5 |
OUTPUT
Output Capacity Details | 2.5kW (208V), 2.3kW (230V) / 12A (10A CE) total capacity |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) C13 |
Output Nominal Voltage | 208/230V |
Customized Load Management Receptacles | 8 individually switched output receptacles |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
Front Panel LEDs | 8 LEDs display power on-off status for each output receptacle |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount, Includes mounting accessories for 2-4 post racks |
Minimum Required Rack Depth (inches) | 17.1 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 5.70 x 20.70 x 23.00 |
Shipping Weight (lbs.) | 13.20 |
Unit Dimensions (hwd / in.) | 1.720 x 14.770 x 17.330 |
Unit Weight (lbs.) | 9.00 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
SNMP Compatibility | Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
Grounding | Back panel grounding lug |
High Availability PDU Features | Auto Probe Monitoring and Reboot (included); Auto Load Shedding |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
- 120V Power Distribution Unit (PDU) Models and Specifications List (English)
- 230V Power Distribution Unit (PDU) Brochure (English)
- 120V Power Distribution Unit (PDU) Brochure (English)
- SNMP Management of Tripp Lite Devices Technical Application Bulletin (English)
- Auto Probe Solution for Monitoring and Rebooting Locked-Up Devices (English)
- Rack Models & Specifications Brochure (English)
Declarations of Conformity
Useful Web Pages
Product Videos
- PADM20 High-Level Overview
https://tripplite.eaton.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - How to Choose a PDU: Switched PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-switched-pdus/63627 - PowerAlert® Device Manager v20 for Switched or Monitored PDUs
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-switched-or-monitored-pdus/866782
Product Images