UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 1 Cabinet - Tower, TAA/GSA Compliant, No Batteries Included
Part Number: EBP240V3501NB
- Extends runtime of Tripp Lite SV-Series UPS systems using a +/-120VDC configuration
- Requires 20 user-supplied CSB HRL12390W (or equivalent) sealed lead acid batteries
- Hardwired installation with circuit breakers providing overcurrent protection
- Multiple battery cabinets may be connected in parallel to increase runtime
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
System Requirements
- Any Tripp Lite UPS model that begins with SV20, SV40, SV60, SV80, SV100, SV120 or SV140
- Requires 20 user-supplied CSB HRL12390W (or equivalent) sealed lead acid batteries
Package Includes
- EBP240V3501NB UPS Battery Pack for SV-Series 3-Phase UPS w/o Batteries, 1 Cabinet
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332224552 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Runtime | No |
DC System Voltage (VDC) | +/- 120VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information) |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 64.50 x 29.00 x 31.50 |
Shipping Weight (lbs.) | 535.00 |
Unit Dimensions (hwd / in.) | 59 x 29 x 31.5 |
Unit Weight (lbs.) | 455 |
STANDARDS & COMPLIANCE
Product Certifications | EN 60950-1; CSA (Canada); CAN/CSA-C22.2 No. 107.1 (Canada); IEC/EN 62040; UL 1778 |
Product Compliance | RoHS; UKCA |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images