Part Number: EBP240V6002NB TAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the EBP240V6002NB is available on the model support page
Features
System Requirements
- Any Tripp Lite UPS model that begins with SV20, SV40, SV60, SV80, SV100, SV120 or SV140
- 40 user-supplied CSB XHRL12620W (or equivalent) sealed lead acid batteries
Package Includes
- EBP240V6002NB UPS Battery Pack for SV-Series 3-Phase UPS w/o Batteries, 2 Cabinets
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332224606 |
INPUT
Input Phase | 3-Phase |
BATTERY
DC System Voltage (VDC) | +/- 120VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information) |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Shipping Dimensions (hwd / in.) | 64.50 x 58.00 x 31.50 |
Shipping Weight (lbs.) | 1070.00 |
Unit Dimensions (hwd / in.) | 59.000 x 58.000 x 31.500 |
Unit Weight (lbs.) | 910 |
STANDARDS & COMPLIANCE
Product Certifications | EN 60950-1; CSA (Canada); CAN/CSA-C22.2 No. 107.1 (Canada); IEC/EN 62040; UL 1778 |
Product Compliance | RoHS; UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images