Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 3 Cabinets - Tower, TAA, No Batteries Included

Model Number: EBP240V6003NB


Backup battery pack houses 60 user-supplied batteries to extend runtime for compatible Tripp Lite SV-Series UPS systems.
  • Extends runtime of Tripp Lite SV-Series UPS systems using a +/-120VDC configuration
  • Requires 60 user-supplied CSB XHRL12620W (or equivalent) sealed lead acid batteries
  • Hardwired installation with circuit breakers providing overcurrent protection
  • Multiple battery cabinets may be connected in parallel to increase runtime
  • Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty
HAVE A QUESTION?
Contact Us

Features

Add Batteries to Empty Cabinets to Extend Runtime of SV-Series UPS Systems
This external backup battery pack consists of three battery cabinets that require 60 user-supplied CSB XHRL12620W (or equivalent) sealed lead acid batteries to give your Tripp Lite SV-Series 3-phase UPS system more runtime. It uses a +/-120VDC configuration and must be hardwired to a compatible UPS system. You can also connect more battery packs in parallel to increase runtime even longer. A UL-listed DC circuit breaker protects against too much current. The EBP240V6003NB is compatible with all Tripp Lite UPS models that begin with SV20, SV40, SV60, SV80, SV100, SV120 and SV140.
Designed and Constructed to Ensure Consistent Power for a Long Time
This 120V UPS battery pack is made from heavy-gauge welded steel with a baked powder-coated finish that protects the cabinets from chipping and corrosion. The hinged cabinet door locks to prevent tampering and to facilitate easy access to the internal batteries. User-supplied power output cables feed into the cabinets through conduit knockouts built into the cabinets’ exterior. Front and rear vents allow the free flow of warm air out of the cabinets to maintain cool internal temperatures. Sturdy metal casters allow you to smoothly roll the backup battery pack into position.
TAA-Compliant for GSA Schedule Purchases
The EBP240V6003NB is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Typical Applications

  • Extend the runtime of your compatible Tripp Lite UPS system in a data center or telecom network
  • Connect multiple battery packs in parallel to further extend runtime for mission-critical equipment

Package Includes

  • EBP240V6003NB UPS Battery Pack for SV-Series 3-Phase UPS w/o Batteries, 3 Cabinets
  • Owner’s manual

System Requirements

  • Any Tripp Lite UPS model that begins with SV20, SV40, SV60, SV80, SV100, SV120 or SV140
  • 60 user-supplied CSB XHRL12620W (or equivalent) sealed lead acid batteries
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332224613
INPUT
Input Phase3-Phase
BATTERY
DC System Voltage (VDC)+/- 120VDC
UPS ConnectionHardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information)
Expandable RuntimeNo
PHYSICAL
External Battery Pack Form FactorTower
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)64.50 x 87.00 x 31.50
Shipping Weight (lbs.)1605.00
Unit Dimensions (hwd / in.)59 x 87 x 31.5
Unit Weight (lbs.)1365
CERTIFICATIONS
CertificationsTested to UL 1778 CSA C22.2 NO. 107.1 (USA), CSA (Canada), CE EN 62040-1-2:2003, EN 60950-1
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Resources & Downloads

support icon

Do you own a
EBP240V6003NB

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.