Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 3 Cabinets - Tower, TAA, Batteries Included


External backup battery pack provides extended runtime for compatible Tripp Lite SV-Series 3-phase UPS systems.
  • Extends runtime of Tripp Lite SV-Series UPS systems using a +/-120VDC configuration
  • Sealed lead acid batteries offer safety, little maintenance and high power density
  • Hardwired installation with circuit breakers providing overcurrent protection
  • Multiple battery cabinets may be connected in parallel to increase runtime
  • Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

EBP240V6003

Have a Question?
Contact Us

Features

UPS Battery Pack Extends the Runtime of Your SV-Series 3-Phase UPS System
This external backup battery pack consists of three battery cabinets containing sealed lead acid batteries designed to give your Tripp Lite SV-Series UPS system more runtime. It uses a +/-120VDC configuration and must be hardwired to a compatible UPS system. You can also connect more battery packs in parallel to increase runtime even longer. A UL-listed DC circuit breaker protects against too much current. The EBP240V6003 is compatible with all Tripp Lite UPS models that begin with SV20, SV40, SV60, SV80, SV100, SV120 and SV140.
Designed and Constructed to Ensure Consistent Power for a Long Time
This 120V UPS battery pack is made from heavy-gauge welded steel with a baked powder-coated finish that protects the cabinets from chipping and corrosion. The hinged cabinet door locks to prevent tampering and to facilitate easy access to the internal batteries. User-supplied power output cables feed into the cabinets through conduit knockouts built into the cabinets’ exterior. Front and rear vents allow the free flow of warm air out of the cabinets to maintain cool internal temperatures. Sturdy metal casters allow you to smoothly roll the backup battery pack into position.
TAA-Compliant for GSA Schedule Purchases
The EBP240V6003 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Any Tripp Lite UPS model that begins with SV20, SV40, SV60, SV80, SV100, SV120 or SV140

Package Includes

  • EBP240V6003 UPS Battery Pack for SV-Series 3-Phase UPS w/Batteries, 3 Cabinets
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332225351
INPUT
Input Phase3-Phase
BATTERY
Expandable RuntimeNo
DC System Voltage (VDC)+/- 120VDC
UPS ConnectionHardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information)
PHYSICAL
Material of ConstructionSteel
External Battery Pack Form FactorTower
Shipping Dimensions (hwd / in.)64.50 x 87.00 x 31.50
Shipping Weight (lbs.)6583.00
Unit Dimensions (hwd / in.)59 x 87 x 31.5
Unit Weight (lbs.)6503
STANDARDS & COMPLIANCE
Certification & ComplianceUL 1778; CAN/CSA-C22.2 No.107.1 (Canada); CSA (Canada); IEC/EN 62040; EN 60950-1
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the EBP240V6003 model support page.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.