UPS Battery Pack for SV Series, 3-Phase UPS, No Battery - External
- Extends runtime of SV-Series UPS systems; +/- 120V DC configuration
- Requires 40 user-supplied 12V 100Ah sealed lead acid batteries
- Requires hardwiring; breakers offer overcurrent protection
- Up to 3 packs may be connected in parallel to increase runtime
- Complies with TAA requirements
- 1-year limited warranty
BP240V370NB
Have a Question?
Features
Typical Applications
- House an external battery backup pack for an SV-Series 3-phase UPS system
- Provide extended battery runtime for an SV-Series 3-phase UPS system
- Connect up to 3 battery pack cabinets in parallel to further extend runtime for mission-critical equipment
Package Includes
- BP240V370NB External Battery Pack (No Batteries)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332225931 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Battery Runtime | Multiple battery packs can be daisy-chained to the UPS for extended runtime |
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 120VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information) |
PHYSICAL
External Battery Pack Form Factor | Tower |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 80.31 x 28.74 x 48.00 |
Unit Dimensions (hwd / in.) | 78.94 x 25.47 x 43.3 |
Unit Weight (lbs.) | 3218 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Documentation
Design Resources
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.