Part Number: SUT20KMBP
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SUT20KMBP is available on the model support page
Features
Specifications
OVERVIEW
UPC Code | 037332222343 |
Accessory Type | Bypass Panel |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage Description | 208Y/120 VAC 3 phase, 4 wire (3P+N+E) |
OUTPUT
Output Capacity Details | 80A maximum |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 10.00 x 22.00 x 25.00 |
Unit Dimensions (hwd / in.) | 17.500 x 20.000 x 4.600 |
Unit Weight (lbs.) | 28 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Images