Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

UPS Maintenance Bypass Panel for SUT30K - 3 Breakers


This bypass panel isolates an SUT30K 3-Phase UPS system from connected loads during maintenance.
  • Isolates a Tripp Lite SUT30K UPS from connected loads to permit maintenance
  • Allows connected loads to remain continuously powered
  • Three built-in 4-pole circuit breakers for Input, Bypass and Output
  • Mounting holes for convenient wall installation
  • Maximum current capacity is 125A
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

SUT30KMBP

Have a Question?
Contact Us

Features

Bypass an SUT30K UPS to Perform Maintenance
For use with Tripp Lite’s SUT30K 3-phase UPS system, the SUT30KMBP maintenance bypass panel (MBP) maintains total continuity of power to connected load circuits when bypass of the UPS is required for regular service and maintenance. This UPS maintenance bypass panel has three 4-pole circuit breakers for Input, Bypass and Output. The breakers have removable handles to allow the panel’s trim cover to be removed for internal access. The short circuit rating is 10 kAIC. Maximum current capacity is 125A.
Convenient Wall-Mount Installation
Made of galvanized steel, the service bypass panel has rear mounting holes for installation on a smooth and solid wall (mounting hardware not included).
One-Year Warranty
The SUT30KMBP is backed by a one-year limited warranty, ensuring reliability and performance.

Typical Applications

  • Bypass an SUT30K UPS system to perform maintenance

Package Includes

  • SUT30KMBP UPS Maintenance Bypass Panel for SUT30K
  • Installation and Operation Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332222350
INPUT
Nominal Input Voltage Description208Y/120 VAC 3 phase, 4 wire (3P+N+E)
OUTPUT
Output Capacity Details125A maximum
PHYSICAL
Form Factors SupportedWallmount
Shipping Dimensions (hwd / in.)10.00 x 22.00 x 25.00
Unit Dimensions (hwd / in.)17.5 x 20 x 4.6
Unit Weight (lbs.)28
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.