Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SU10KMBPKX
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SU10KMBPKX is available on the model support page
Features
System Requirements
- SVT10KX 3-phase UPS system
Package Includes
- SU10KMBPKX UPS Maintenance Bypass Panel for SVT10KX - 3 Breakers
- Installation and Operation Manual
Specifications
OVERVIEW
UPC Code | 037332241078 |
Accessory Type | Bypass Panel |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 480V AC |
Voltage Compatibility (VAC) | 480 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 28.00 x 26.00 x 13.50 |
Shipping Weight (lbs.) | 80.00 |
Unit Dimensions (hwd / in.) | 24.000 x 22.000 x 10.000 |
Unit Weight (lbs.) | 55 |
STANDARDS & COMPLIANCE
Product Compliance | UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images