Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro 120V 1kVA 700W Line-Interactive Sine Wave UPS, 2U Rack/Tower, LCD, USB, DB9, 6 Outlets

Model Number: SMC10002URM


Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise. Pure sine wave output is compatible with active PFC power supplies.
  • Corrects under- and overvoltages from 83V to 147V
  • 6 NEMA 5-15R outlets
  • Monitoring of power conditions via POWERALERT12
  • Interactive LCD monitoring screen
  • 15.6 min. runtime at half load; 6.4 min. at full load
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The SMC10002URM SmartPro 120V 1kVA 700W Line-Interactive Sine Wave UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up high-performance workstations, servers and network equipment, the SMC10002URM switches to battery mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss. Pure sine wave output is compatible with active power factor correction (PFC) power supplies.

Featuring six NEMA 5-15R outlets and a 10-foot power cord with 120V NEMA 5-15P input, the SMC10002URM has an internal battery that provides 15.6 minutes of support at half load and 6.4 minutes at full load. A front-panel LCD screen lets you configure settings and monitor operating data, such as load level, voltage, battery charge and estimated runtimes.

Automatic voltage regulation (AVR) maintains 120V nominal output over an input range of 83V to 147V without using battery power. EMI/RFI noise filtering improves your equipment’s performance and prevents damage. A 570-joule surge suppression rating protects your equipment from harmful power surges. With Tripp Lite’s free downloadable PowerAlert software, the SMC10002URM enables safe unattended system shutdown and file saves in case of a prolonged power failure.

Features

Protects Mission-Critical Electronic Equipment
  • Provides fully regulated pure sine wave AC output compatible with active PFC power supplies
  • Audible alarm signals loss of utility power, overload and low battery
  • 6 NEMA 5-15R outlets
  • 10 ft. power cord with 120V NEMA 5-15P input
  • 570-joule surge suppression rating

Reliable Battery Backup
  • Supports half load up to 15.6 min. and full load up to 6.4 min.
  • Internal batteries designed for hot-swap field replacement
  • 95% line-power efficiency rating saves money in energy costs

Automatic Voltage Regulation (AVR)
  • Maintains 120V nominal output over input range of 83V–147V without using battery power

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance

Interactive LCD Screen
  • Front-panel LCD signals operating mode, load level, voltage, battery charge and estimated runtimes
  • Supports multiple advanced user setup and operating preferences
  • Rotates for easy viewing in rack-mount or tower configurations

Communications Ports
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • EPO port supports emergency shutdown in large facilities

Versatile Installation Options
  • UPSHDEARKIT 2- and 4-post hardware included for front-vertical-rail mounting in 2U of EIA-standard 19 in. rack
  • Mounts on wall with optional 2POSTRMKITWM
  • Mounts in upright tower position with optional 2-9USTAND
  • Mounts with extra front-to-rear support in 4-post racks with optional 4POSTRAILKIT

Package Includes

  • SMC10002URM SmartPro® 120V 1kVA 700W Line-Interactive Sine Wave UPS
  • USB cable
  • UPSHDEARKIT mounting hardware
  • Owner’s manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332186232
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)1000
Output kVA Capacity (kVA)1.0
Output Watt Capacity (Watts)700
Power Factor  0.7
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-21%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)9.2A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers10A
UPS Input Cord Length (ft.)10
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  6.4 min. (700w)
Half Load Runtime (min.)  15.6 min. (350w)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC24V-LCD 
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 83 and 107 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncludes UPSHDEARKIT for 2 point front-mount and 2 point center-mount rackmount installation in 2 and 4 post racks, plus wallmount installation; For additional stability in 4 post racks, consider optional 4 post mounting accessories 4POSTRAILKIT and 4POSTRAILKITWM
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount; 4 post 19 inch rackmount; Wallmount
Installation Form Factors Supported with Optional Accessories4 post rackmount full-depth (4POSTRAILKIT); 4 post rackmount short-depth (4POSTRAILKITWM); Tower (2-9USTAND)
Minimum Required Rack Depth (inches)15.5
Optional Mounting Accessory NotesOptional 2-9USTAND enables upright tower UPS placement; 4POSTRAILKIT enables installation in 4-post standard depth racks from 20.5 to 36 inches (521 to 914mm); 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Primary Form FactorRackmount
Primary UPS Depth (mm)318
Primary UPS Height (mm)88
Primary UPS Width (mm)441
Rack Height2U
Shipping Dimensions (hwd / in.)8.70 x 18.50 x 22.70
Shipping Weight (lbs.)40.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.45 x 17.35 x 12.5
UPS Power Module Weight (kg)16.06
UPS Power Module Weight (lbs.)35.4
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  122
Battery Mode BTU / Hr. (Full Load)  455
AC Mode Efficiency Rating (100% Load)95%
Operating Elevation (ft.)0-3000M (0-10,000 Ft)
Audible Noise45 dBA max at 1m frontside
Operating Elevation (m)0 - 3000 m
COMMUNICATIONS
Communications InterfaceDB9 Serial; EPO (emergency power off); USB
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
LINE / BATTERY TRANSFER
Transfer Time  4 milliseconds (AC to battery), 1 milliseconds (Battery to AC)
Low Voltage Transfer to Battery Power (Setpoint)83
High Voltage Transfer to Battery Power (Setpoint)147
SPECIAL FEATURES
Grounding LugBack panel grounding lug
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Accessories

UPS Replacement Batteries
  Model Number Description
RBC24V-LCD | UPS Replacement Batteries RBC24V-LCD 2U UPS Replacement Battery Cartridge for select Tripp Lite UPS
UPS Accessories
  Model Number Description
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
Power Distribution Units (PDUs)
  Model Number Description
PDU1215 | Power Distribution Units (PDUs) PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
PDUNV | Power Distribution Units (PDUs) PDUNV 1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. Cord, 1U Rack-Mount
PDUMH15 | Power Distribution Units (PDUs) PDUMH15 1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount
PDUMH15AT | Power Distribution Units (PDUs) PDUMH15AT 1.4kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA
PDUMNH15 | Power Distribution Units (PDUs) PDUMNH15 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12ft Cord, 1U Rack-Mount, TAA
PDUMH15ATNET | Power Distribution Units (PDUs) PDUMH15ATNET 1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
Power Cords
  Model Number Description
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy-Duty Extension Cable, L5-15R to 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P006-006-13LA | Power Cords P006-006-13LA NEMA 5-15P to Left-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13RA | Power Cords P006-006-13RA NEMA 5-15P to Right-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P007-002 | Power Cords P007-002 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P019-004 | Power Cords P019-004 C15 Power Cord, 5-15P to C15 - Heavy Duty, 15A, 125V, 14 AWG, 4 ft., Black
P019-008 | Power Cords P019-008 C15 Power Cord, 5-15P to C15 - Heavy Duty, 15A, 125V, 14 AWG, 8 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cable, C19 to 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.