UPS Replacement Battery Cartridge for select Tripp Lite SmartOnline Tower UPS
- Tripp Lite-certified premium battery cartridge
- Pre-assembled and wired battery kit offers simple installation
- Rugged leakproof construction
- Maintenance free
- Wide operating temperature range
- 18-month limited warranty
Overview
Specifications
OVERVIEW
UPC Code | 037332131430 |
BATTERY
DC System Voltage (VDC) | 24 |
Included Battery Set | Contains (2) 12V 9AH sealed lead acid batteries |
PHYSICAL
Shipping Dimensions (hwd / in.) | 6.02 x 9.96 x 11.81 |
Shipping Weight (lbs.) | 14.30 |
Unit Dimensions (hwd / in.) | 7.75 x 6.25 x 2.75 |
Unit Weight (lbs.) | 12.3 |
ENVIRONMENTAL
Operating Elevation (ft.) | 0-10,000 ft |
Storage Elevation (ft.) | 0-10,000 ft |
Operating Elevation (m) | 0-3000 m |
WARRANTY
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Documents & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.