Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

UPS Replacement Battery Cartridge Kit (2 sets of 4) for select APC UPS


  • Up to 30% longer runtime than basic replacements
  • OEM certified premium batteries
  • Rugged, leakproof construction
  • Maintenance-free
  • Wide operating temperature range
  • 18-month limited warranty

View Full Product Details

Tripp Lite Part Number

RBC12A

Have a Question?
Contact Us

Overview

Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery set is carefully configured to meet or exceed all of the original manufacturer specifications and ships pre-assembled and ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with select UPS systems from APC and other major brands. See Tripp Lite's UPS replacement battery page to confirm compatibility and quantity required.

Features

  • Restores your UPS to its original runtime specifications
  • Comes pre-assembled and ready for installation into your UPS system
  • Reusable packaging holds expired batteries for recycling center delivery
  • Compatible with many brands and models, including APC models SU2200RM3U, SU3000RM3U, SU3000RMT3U, NS2200RM3U, NS3000RM3U, NS3000RMT3U, SU5000T, and SU5000RMT5U. NOTE: SU5000T and SU5000RMT5U require (2) RBC12A

Package Includes

  • UPS battery replacement cartridge
  • Instruction manual with installation, recycling and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332118462
BATTERY
Included Battery SetContains (8) 12V 7AH sealed lead acid batteries
Typical Battery Lifespan3 - 5 years, depending on host UPS operating system
PHYSICAL
Shipping Dimensions (hwd / in.)7.00 x 12.40 x 15.50
Shipping Weight (lbs.)44.00
Unit Dimensions (hwd / in.)Consists of 2 pre-wired battery sets; Each measures 3.6875 x 10.25 x 5.875
Unit Weight (lbs.)44
ENVIRONMENTAL
Relative Humidity0 - 95% non-condensing
Operating Elevation (ft.)0 - 10,000
Storage Elevation (ft.)0 - 50,000
Operating Elevation (m)0-3000 m
WARRANTY
Product Warranty Period (U.S. & Canada)18-month limited warranty

Questions & Answers

More Q&As may be available on the RBC12A model support page.

Documents & Downloads

support icon

Do you own a
RBC12A

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.