Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

UPS Replacement Battery Cartridge Kit for SMART2500XLHG UPS


  • Tripp Lite certified premium battery cartridge
  • Pre-assembled and wired battery kit offers simple installation
  • Rugged leak-proof construction
  • Maintenance free
  • Wide operating temperature range
  • 18-month limited warranty

View Full Product Details

Tripp Lite Part Number

RBC48V-HGTWR

Have a Question?
Contact Us

Overview

Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original manufacturer specifications and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with Tripp Lite Model SMART2500XLHG. See Tripp Lite's UPS replacement battery web page to confirm compatibility and quantity required.

Features

  • Restores UPS runtime performance to original specifications
  • Comes pre-assembled and ready for installation
  • Reusable packaging holds expired batteries for recycling center delivery

Package Includes

  • One pre-assembled battery pack consisting of four 12V batteries
RoHS compliant

Specifications

OVERVIEW
UPC Code037332172167
BATTERY
DC System Voltage (VDC)48
Included Battery SetContains (4) 12V 9AH sealed lead acid batteries
PHYSICAL
Shipping Dimensions (hwd / in.)6.50 x 9.84 x 12.60
Shipping Weight (lbs.)26.20
Unit Dimensions (hwd / in.)3.94 x 7.68 x 8.46
Unit Weight (lbs.)24.6
ENVIRONMENTAL
Storage Elevation (ft.)0-10,000 ft
WARRANTY
Product Warranty Period (U.S. & Canada)18-month limited warranty

Documents & Downloads

support icon

Do you own a
RBC48V-HGTWR

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.