UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS
Model Number: RBC51
- Up to 30% longer runtime than basic replacements
- OEM certified premium batteries
- Rugged, leakproof construction
- Maintenance-free
- Wide operating temperature range
- 18-month limited warranty
Overview
Features
- Restores UPS runtime performance to its original runtime specifications
- Reusable packaging contains expired batteries for recycling center delivery
- Compatible with a variety of UPS brands
Specifications
OVERVIEW
UPC Code | 037332118660 |
BATTERY
Included Battery Set | Includes 1 12V battery |
Typical Battery Lifespan | 3 - 5 years, depending on host UPS operating conditions |
PHYSICAL
Shipping Dimensions (hwd / in.) | 5.90 x 11.90 x 7.40 |
Shipping Weight (lbs.) | 7.10 |
Unit Dimensions (hwd / in.) | 3.6875 x 2.5 x 5.875 |
ENVIRONMENTAL
Relative Humidity | 0 - 95% non-condensing |
Operating Elevation (ft.) | 0 - 10,000 |
Storage Elevation (ft.) | 0 - 50,000 |
Operating Elevation (m) | 0-3000 m |
WARRANTY
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.