Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 11/2/2020

Overview

Tripp Lite's AVR700UXRM Ultra-Compact Line Interactive UPS offers complete power protection for desktop PCs, network workstations and a wide variety of professional and consumer electronic devices. Uninterruptible Power Supply / UPS circuits switch to battery backup mode within milliseconds to keep connected equipment running without interruption or data loss during power failures. Automatic Voltage Regulation / AVR power conditioning maintains smooth, continuous operation of connected equipment during brownouts and overvoltages. Surge-only outlets offer convenient protection for printers and other desktop accessories not requiring battery support. AC and dataline surge suppression prevents connected equipment damage. USB communications port supports built-in power management and auto-shutdown features of Windows and Mac OS X or full featured monitoring and data-saving auto-shutdown options using Tripp Lite's free PowerAlert monitoring software.

Features

  • AVR700UXRM ultra-compact 120V line interactive UPS offers complete AC power protection from blackouts, brownouts and transient surges
  • 700VA / 350 watt UPS output capacity
  • Audible alarm is completely muted from the factory; Alarm operation can be restored using PowerAlert UPS management software
  • Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts to prevent data loss and system downtime for connected equipment
  • Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Automatic Voltage Regulation / AVR corrects extended brownouts and overvoltages from 83 to 147V, without using battery power
  • Large internal battery offers 50% longer runtime than Tripp Lite AVR700U
  • 11.8 minutes runtime at 50% load (175 watts)
  • Up to 42 minutes runtime for a single desktop computer system consuming 60 watts continuous
  • 8 built-in NEMA 5-15R outlets, two with extra wide spacing to accommodate transformer plugs
  • 4 UPS battery backup outlets, plus 4 additional surge-only outlets
  • Right angle NEMA 5-15P input connection with 6ft / 1.8m line cord
  • Network grade AC surge protection is available from all outlets
  • Built-in data line surge suppression protects a single dialup or DSL line
  • Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment, ideal for unattended kiosk applications
  • 98% line mode efficiency rating uses less energy and BTU emissions
  • Built-in grounding lug
  • Hot swappable user battery replacement
  • Optional PDUB15 bypass PDU enable hot-swappable UPS replacement with no disruption to connected equipment
  • Space saving, ultra-compact housing with support for wall-mount, desktop or floor placement

Package Includes

  • AVR700UXRM UPS System
  • USB cable
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183682
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P; Right-Angled
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)700
Output Capacity (Watts)350
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)+8%, -21%
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 4 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  3.6 min.
Runtime Half Load (min.)  11.8 min.
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)15.8 hours (10% to 90%)
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge RBC51 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 83 and 104 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination switch controls on/off power status and self-test operation
Audible AlarmAlarm is factory muted for silent operation; Audible alarm can be restored to indicate power failure and overload conditions using PowerAlert UPS management software
LED Indicators2 LEDs indicate power status and overload/check battery status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating420
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorDesktop
Installation Form Factors Supported with Included AccessoriesTower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)152
Primary UPS Height (mm)89
Primary UPS Width (mm)287
Shipping Dimensions (hwd / in.)4.60 x 13.40 x 8.60
Shipping Weight (lbs.)11.80
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)3.5 x 11.3 x 6
UPS Power Module Weight (kg)4.99
UPS Power Module Weight (lbs.)11
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  30
AC Mode Efficiency Rating (100% Load)98%
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB interface cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  1-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)83
High Voltage Transfer to Battery Power (Setpoint)147
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Hot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
Grounding DetailsIncluded
APPLICATIONS
UPS ApplicationsHome/Office Desktop; Audio/Video
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.