TAA SmartPro 120V 1kVA 800W Line-Interactive Sine Wave UPS, 1U, Network Card Options, USB, 6 Outlets
- Corrects under- and overvoltages from 83V to 147V
- 6 NEMA 5-15R outlets—2 switchable via network interface
- Network power management and control capability
- 99% efficiency rating saves energy and operating cost
- 14 min. runtime at half load; 4 min. at full load
- To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
SM1000RM1UTAA

Have a Question?
Features
- Provides fully regulated sine wave AC output for servers, network storage devices and telecom hardware
- Audible alarm signals loss of utility power, overload and low battery
- 6 NEMA 5-15R outlets
- 10-ft. (3.05 m) power cord with 120V NEMA 5-15P input
- 450-joule surge suppression rating
- Supports half load up to 14 min. and full load up to 4 min.
- Internal batteries designed for hot-swap field replacement
- 2 load banks, each with one outlet controllable remotely to reboot equipment or shed nonessential loads
- Maintains 120V nominal output over input range of 83V-147V without using battery power
- Removes electromagnetic and radio frequency interference that can disrupt or damage equipment's performance
- 99% line mode efficiency saves money and energy and protects the environment
- Front-panel LEDs signal power, voltage correction, load level and battery charge state
- Compatible with Tripp Lite UPS management cards, such as WEBCARDLX
- USB and DB9 ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- EPO port supports emergency shutdown in large facilities
- Hardware included for mounting in 1U of EIA-standard 19 in. 2- or 4-post rack
- Optional 4POSTRAILKIT1U accessory available for extra support in 4-post installations
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332184184 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 9.0A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 15A |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 1000 |
Output kVA Capacity (kVA) | 1 |
Output Watt Capacity (Watts) | 800 |
Power Factor | 0.8 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -21%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Load Management Receptacles | Two switchable single-outlet 5-15R load banks |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 4 min. (800w) |
Half Load Runtime (min.) | 14 min. (400w) |
Expandable Runtime | No |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC69-1U |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147 |
Overvoltage Correction | Input voltages between 128 and 147 are reduced by 12% |
Undervoltage Correction | Input voltages between 83 and 107 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 450 |
UPS Dataline Suppression | 1 line TEL/DSL or Ethernet |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Cooling Method | Fan |
Included Mounting Accessory Description | Included mounting brackets provide front-rail installation in 2 or 4 post racks; For additional stability in 4 post racks, consider optional 4 post mounting accessories 4POSTRAILKIT1U & 4POSTRAILKITWM |
Installation Form Factors Supported with Included Accessories | 2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower |
Installation Form Factors Supported with Optional Accessories | 4 post rackmount full-depth ( 4POSTRAILKIT1U ); 4 post rackmount short-depth ( 4POSTRAILKITWM ) |
Minimum Required Rack Depth (inches) | 19.75 |
Optional Mounting Accessory Notes | Optional 4POSTRAILKITWM enables installation in 4-port short-depth racks from 14.5 to 23.5 inches (368 to 597mm); Optional 4POSTRAILKIT1U enables installation in 4-post full-depth racks from 20.5 to 36 inches (521 to 914mm) |
Primary Form Factor | Rackmount |
Primary UPS Depth (mm) | 425 |
Primary UPS Height (mm) | 44 |
Primary UPS Width (mm) | 445 |
Rack Height | 1U |
Shipping Dimensions (hwd / in.) | 6.25 x 23.50 x 22.50 |
Shipping Weight (lbs.) | 36.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 1.75 x 17.5 x 16.75 |
UPS Power Module Weight (kg) | 14.51 |
UPS Power Module Weight (lbs.) | 32 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 39 |
AC Mode Efficiency Rating (100% Load) | 99% |
Audible Noise | 45 dBA maximum, front side 1m |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD ; TLNETCARD ; WEBCARDLX |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in USB or DB9 ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB |
LINE / BATTERY TRANSFER
Transfer Time | 5 milliseconds AC to DC; 1 millisecond DC to AC |
Low Voltage Transfer to Battery Power (Setpoint) | 83 |
High Voltage Transfer to Battery Power (Setpoint) | 147 |
SPECIAL FEATURES
Grounding Lug | Back panel grounding lug |
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
STANDARDS & COMPLIANCE
UPS Certifications | Meets FCC Part 15 Category A (EMI); TAA Compliant; Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA) |
Certification Details | UL 1778: 2014 R8.15 (5TH EDITION); CAN/CSA-C22.2 NO. 107.3-14 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the SM1000RM1UTAA model support page.

Related Products
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC69-1U | 1U UPS Replacement Battery Cartridge for select Tripp Lite SmartPro UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUB15 | 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
![]() |
PDUMH15 | 1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUMNH15 | 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA |
![]() |
PDUMV15 | 1.44kW Single-Phase Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 48 in. |
![]() |
PDUV15 | 1.44kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
SNMPWEBCARD | SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems |
![]() |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems |
![]() |
WEBCARDLX | Web Management Accessory Card |
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
4POSTRAILKIT1U | 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit |
![]() |
4POSTRAILKITWM | 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1G | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2G | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3G | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.