Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

10-Port USB 2.0 Hub

Model Number: U223-010


  • Connects up to 10 USB 2.0 devices
  • Bus powered or optional AC adapter
  • Compatible with all major operating systems
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's U223-010, 10-port USB 2.0 hub is the most versatile and powerful hub on the market. It allows you to connect up to ten USB devices to a single USB port on your computer. This unit meets or exceeds USB 2.0 Specifications for Hi-Speed data transmission rates up to 480Mbps. Perfect for both the desktop user. While the hub will function perfectly in virtually all cases without needing external power, a compact, multi-voltage AC adapter (100-240V ) has been provided for the rare circumstance when connecting a power hungry device. This USB 2.0 device is backwards compatible so that it will function with both USB 2.0 and USB 1.1 devices. Over-current protection safeguards connected equipment from over voltages.

Features

  • USB 2.0 10-Port Hub
  • Supports data transfer rates up to 480Mbps
  • Connect up to 10 USB devices to a single USB port on your computer
  • Compact design is ideal for use with a laptop/notebook computer
  • Does not require external power, software, or complicated set-up procedures
  • Plug-and-play/hot-swappable allows you to add or remove a device at any time
  • Per-port overcurrent protection
  • Bus-powered or self-powered
  • Supports USB 2.0 spec up to 500mA per port
  • On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
  • The included external power supply provides 4A of power, to be shared between the hub ports (up to 500mA per port)
  • Compact, multi-voltage power supply (100-240V) provided
  • Compatible with all major operating systems

System Requirements

  • USB 2.0 Computer Port
  • USB Peripherals

Package Includes

  • U223-010 USB 2.0 Hub
  • User's Manual
  • USB 2.0 Mini B male to USB 2.0 A male cable
  • External Power Supply with NEMA 1-15P Plug (Input: AC100-240V, 50/60Hz, 1.5A; Output: 5V, 4A)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185396
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.9A
External Power Supply Output Specs (V / A)5V / 4A
External Power Supply Cord Length (ft.)4
External Power Supply DC Barrel Connector SpecsOD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsDOE; FCC; UL
Bus Powered  No
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)2.20 x 3.20 x 9.10
Shipping Weight (lbs.)0.70
Unit Dimensions (hwd / in.)0.6 x 8.6 x 1.3
Unit Packaging TypeBox
Unit Weight (lbs.)0.2
ENVIRONMENTAL
Operating Temperature Range32 to 158 F (0 to 70 C)
Storage Temperature Range14 to 194 F (-10 to 90 C)
Relative Humidity10% to 90 % RH, Non-Condensing
BTUs  1.9 BTU/Hr
Power Consumption (Watts)0.55
Power Provided to Connected Device(s)5V 0.5A (2.5W) Output per USB port
CONNECTIONS
Ports10
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1(10) USB A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
TechnologyUSB 2.0 (High Speed); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.

Additional FAQs may be available on the U223010 model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
UR022-003 | USB, Lightning & FireWire UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft.
UR022-006 | USB, Lightning & FireWire UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft.
UR024-003-WH | USB, Lightning & FireWire UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB, Lightning & FireWire UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
USB Cables
  Model Number Description
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR030-006 | USB Cables UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR024-003-WH | USB Cables UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft.
UR022-006 | USB Cables UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft.
UR022-003 | USB Cables UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft.

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U223-010

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.