Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

Model Number: U060-000-KPA-BK


Connects two USB-A cables to create one longer cable. Snaps into keystone cutout of a wallplate or panel. Or use the included panel mount adapter for installation in a motherboard, podium or kiosk.
  • Angled female connector for easy installation in tight spaces
  • Gold-plated contacts for optimal signal transfer
  • Panel mount adapter for securing to podium or kiosk
  • Keystone design for snapping into standard wallplate
  • Compatible with all USB-A cables
HAVE A QUESTION?
Contact Us

Overview

The U060-000-KPA-BK USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler connects two USB-A cables to create one longer connection. Its keystone design snaps easily into the cutout of a wallplate or panel. The angled connector makes the coupler easy to install in tight spaces. This coupler also comes with an optional panel mount adapter for securing the coupler to a podium or kiosk. Compatible with all USB-A cables, the U060-000-KPA-BK features molded nickel-plated connectors with gold-plated contacts for optimal signal transfer.

Features

Strengthens Your USB 2.0 Connection
  • Connects 2 USB-A cables for a longer cable run
  • Keystone design for easy snap-in installation in wallplate or panel
  • Includes panel mount adapter for installation in podium or kiosk
  • Angled female connector for easy installation in tight spaces
  • Molded nickel-plated connectors with gold-plated contacts for optimum signal transfer
  • Compatible with all USB-A cables

Package Includes

  • U060-000-KPA-BK USB All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332195692
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.03
CONNECTIONS
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1USB A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB; USB 2.0 (High Speed)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
N062-032-KJ | Digital Signage & Audio/Video N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-012-KJ | Digital Signage & Audio/Video N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Digital Signage & Audio/Video N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-024-KJ | Digital Signage & Audio/Video N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
USB, Lightning & FireWire
  Model Number Description
UR022-003 | USB, Lightning & FireWire UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft.
UR022-006 | USB, Lightning & FireWire UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB, Lightning & FireWire UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
USB Cables
  Model Number Description
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR030-006 | USB Cables UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR022-006 | USB Cables UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft.
UR022-003 | USB Cables UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft.
Network Panels, Jacks & Hardware
  Model Number Description
N062-024-KJ | Network Panels, Jacks & Hardware N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Network Panels, Jacks & Hardware N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-012-KJ | Network Panels, Jacks & Hardware N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-032-KJ | Network Panels, Jacks & Hardware N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
Faceplates & Boxes
  Model Number Description
N080-101 | Faceplates & Boxes N080-101 1-Port Keystone Single-Gang Faceplate, White, TAA
N080-102 | Faceplates & Boxes N080-102 2-Port Keystone Single-Gang Faceplate, White, TAA
N080-103 | Faceplates & Boxes N080-103 3-Port Keystone Single-Gang Faceplate, White, TAA
N080-104 | Faceplates & Boxes N080-104 4-Port Keystone Single-Gang Faceplate, White, TAA
N080-106 | Faceplates & Boxes N080-106 6-Port Keystone Single-Gang Faceplate, White, TAA
N080-SMB1-WH | Faceplates & Boxes N080-SMB1-WH Single-Gang Surface-Mount Back Box, White, TAA

Resources & Downloads

support icon

Do you own a
U060-000-KPA-BK

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.