USB 2.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.
Model Number: U060-001-KPA-BK
- Angled female connector for easy installation in tight spaces
- Gold-plated contacts for optimal signal transfer
- Panel mount adapter for securing to podium or kiosk
- Keystone design for snapping into standard wallplate
- Compatible with all USB-A cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Ideal for giving your conference room, classroom, home theater room or retail establishment a professional, tidy look, this one-foot cable can complete an in-wall run and keep components out of sight in a closet or another room to eliminate cable clutter.
Molded nickel-plated connectors with gold-plated contacts offer optimal signal transfer. Premium foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI interference. Integral strain relief ensures the cable and connectors last a long time. A rugged PVC jacket protects twisted 28 AWG data lines and 24 AWG power lines.
Features
- USB-A female keystone jack connector snaps easily into universal keystone wallplate or panel
- Included panel mount adapter allows installation in motherboard, podium or kiosk
- Hides components out of sight to eliminate cable clutter
- Angled female connector for easy installation in tight spaces
- Compatible with all USB-A cables
Premium Construction for Superior Signal Transfer
- Premium foil and braid shielding for error-free signal quality and EMI/RFI protection
- Molded nickel-plated connectors with gold-plated contacts
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Rugged PVC jacket
Specifications
OVERVIEW
UPC Code | 037332195708 |
INPUT
Cable Length (ft.) | 1 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.70 |
CONNECTIONS
Side A - Connector 1 | USB A (FEMALE) |
Side B - Connector 1 | USB A (FEMALE) |
FEATURES & SPECIFICATIONS
Technology | USB; USB 2.0 (High Speed) |
CERTIFICATIONS
Certifications | RoHS compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Model Number | Description | |
---|---|---|
![]() |
UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. |
![]() |
UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. |
![]() |
UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft. |
![]() |
UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft. |
![]() |
UR050-003-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft. |
![]() |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. |
Model Number | Description | |
---|---|---|
![]() |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. |
![]() |
UR050-003-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft. |
![]() |
UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft. |
![]() |
UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft. |
![]() |
UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. |
![]() |
UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. |
Model Number | Description | |
---|---|---|
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Model Number | Description | |
---|---|---|
![]() |
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.