Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB 2.0 keystone coupler snaps into a wall plate or panel cutout to connect 2 USB-A cables and complete an in-wall run. Optional panel mount adapter included for installation in a motherboard, podium or kiosk.

  • Hides components out of sight to eliminate cable clutter
  • Gold-plated contacts for max conductivity and minimum data loss
  • Optional panel mount adapter secures to podium or kiosk
  • Keystone design snaps easily into standard wall plate or panel
  • White in color to match most common wall plates

Overview

The U060-000-KP-WH USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F) is recommended for completing an in-wall USB cable run, connecting two USB devices or extending the length of an existing USB application. It also can give your conference room, classroom, home theater room or retail establishment a professional, tidy look by hiding components out of sight in a closet or another room to eliminate cable clutter.

The keystone design snaps easily into the cutout of a wall plate or panel. An optional panel mount adapter is included for securing the coupler to a motherboard, podium or kiosk. Compatible with all USB-A cables, the U060-000-KP-WH features molded nickel-plated connectors with gold-plated contacts for maximum conductivity and minimum data loss. The heavy-duty white plastic housing is designed for durability and long life.

Features

Connects 2 USB-A Cables to Create a Longer Cable Run
  • Keystone design snaps easily into wall plate or panel
  • Hides components out of sight to eliminate cable clutter
  • Optional panel mount adapter allows installation in motherboard, podium or kiosk

Premium Construction for Superior Signal Transfer
  • Molded connectors with gold-plated contacts provide maximum conductivity and minimize data loss
  • Heavy-duty plastic housing designed for durability and long life
  • White in color to match most common wall plates

Package Includes

  • U060-000-KP-WH USB All-in-One Keystone/Panel Mount Coupler (F/F), White
RoHS compliant

Specifications

OVERVIEW
UPC Code037332209894
Product TypeUSB Keystone
TechnologyUSB 2.0 (High Speed)
CONNECTIONS
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1USB A (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
PHYSICAL
ColorWhite
Material of ConstructionABS
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.03
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity10% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) UR022-003 UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) UR022-006 UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) UR030-006 UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

USB Panel Mount

  Model Number Description
12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-012-KJ N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-016-KJ N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-024-KJ N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-032-KJ N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

Cable Management

  Model Number Description
1-Port Keystone Single-Gang Faceplate, White, TAA N080-101 N080-101 1-Port Keystone Single-Gang Faceplate, White, TAA
2-Port Keystone Single-Gang Faceplate, White, TAA N080-102 N080-102 2-Port Keystone Single-Gang Faceplate, White, TAA
3-Port Keystone Single-Gang Faceplate, White, TAA N080-103 N080-103 3-Port Keystone Single-Gang Faceplate, White, TAA
4-Port Keystone Single-Gang Faceplate, White, TAA N080-104 N080-104 4-Port Keystone Single-Gang Faceplate, White, TAA
6-Port Keystone Single-Gang Faceplate, White, TAA N080-106 N080-106 6-Port Keystone Single-Gang Faceplate, White, TAA
Single-Gang Surface-Mount Back Box, White, TAA N080-SMB1-WH N080-SMB1-WH Single-Gang Surface-Mount Back Box, White, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.