Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Safe-IT USB-A to USB Mini-B Antibacterial Cable (M/M), USB 2.0, White, 6-ft. (1.83 m)


USB cable with antibacterial properties connects mobile devices to your computer while helping to protect you from harmful bacteria.

  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
  • Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
  • Foil and braid shielding protects against EMI/RFI noise that can distort or destroy data
  • Gold-plated connectors and contacts for maximum conductivity and minimum data loss
  • White jacket permits fast, easy identification in a crowded hub or computer

View Full Product Details

Tripp Lite Part Number

U030AB-006-WH

Have a Question?
Contact Us

Features

Durable USB-A to USB Mini-B Cable Transfers Important Data at USB 2.0 Speeds
This USB cable (M/M) connects a digital camera, MP3 player, smartphone or other Mini-B peripheral with a 5-pin port to the USB-A port on your computer or laptop. It transfers data at USB 2.0 speeds up to 480 Mbps for use with low-speed and high-speed devices, including multimedia applications. The cable is also backward compatible with earlier USB generations.

Provides Extra Protection Against Certain Bacteria
The molded connectors and PVC jacket are constructed using an antibacterial material that is effective in inhibiting the growth of Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.

Premium Construction for Superior Performance
Manufactured with twisted 28 AWG data lines and 28 AWG power lines, the U030AB-003-WH also features molded gold-plated connectors and contacts that provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

White Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The cable has a white PVC jacket, which is easy to identify quickly in a crowded computer or hub and helps prevent the cable from becoming accidentally disconnected. 

Package Includes

U030AB-006-WH USB-A to USB Mini-B Antibacterial Cable (M/M), White, 6-ft. (1.83 m)

RoHS compliant
safe-IT antibacterial protection

Specifications

OVERVIEW
UPC Code037332260635
TechnologyUSB 2.0 (High Speed)
USB Cable TypePassive
PHYSICAL
Material of ConstructionPVC
ColorWhite
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.8MM
Wire Gauge (AWG)28/28
Cable Length (ft.)6
Cable Length (in.)72
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB MINI-B 5-PIN (MALE)
Connector PlatingGold
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Antibacterial  Yes
STANDARDS & COMPLIANCE
Certification & ComplianceRoHS; REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the U030AB006WH model support page.

Related Products

USB Adapters

  Model Number Description
USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft. (1.52 m) U209-000-R U209-000-R USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft. (1.52 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

Documents & Downloads

support icon

Do you own a
U030AB-006-WH

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.